BSS670AHZG
Nch 60V 650mA, SOT-23, Small Signal MOSFET for Automotive

BSS670AHZG is Single Nch 60V 650mA MOSFET and ESD protection diode are included in the SST3 package. This product is ideal for switching circuits and low-side loadswitch, relay driver applications. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Product Detail

 
Part Number | BSS670AHZGT116
Status | Recommended
Package | SOT-23
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TO-236AB

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

60

Drain Current ID[A]

0.65

RDS(on)[Ω] VGS=2.5V(Typ.)

1

RDS(on)[Ω] VGS=4.5V(Typ.)

0.58

RDS(on)[Ω] VGS=10V(Typ.)

0.49

RDS(on)[Ω] VGS=Drive (Typ.)

1

Power Dissipation (PD)[W]

0.35

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.9x2.4 (t=1.2)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Very fast switching
  • Ultra low voltage drive (2.5V drive)
  • ESD protection up to 2kV (HBM)
  • Pb-free lead plating ; RoHS compliant.
  • Halogen Free.
  • AEC-Q101 Qualified.
X

Most Viewed