ROHM Product Detail
Last Time Buy
QS8M51FRA
100V Complementary small-signal MOSFET
Last Time Buy
QS8M51FRA
100V Complementary small-signal MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For QS8M51FRA
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | QS8M51FRATR | QS8M51HZGTR |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Last Time Buy | Recommended |
| Package | TSMT8 | TSMT8 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | TSMT8 | TSMT8 |
| Package Size [mm] | 2.8x3.0 (t=0.85) | 2.8x3.0 (t=0.85) |
| Number of terminal | 8 | 8 |
| Polarity | N+P | N+P |
| V DSS [V] | 100 | 100 |
| I D [A] | 2.0 | 2.0 |
| R DS(on) (Typ) @4V[O] | 0.26 | 0.26 |
| R DS(on) (Typ) @4.5V[O] | 0.25 | 0.25 |
| R DS(on) (Typ) @10V[O] | 0.24 | 0.24 |
| R DS(on) (Typ) @Drive[O] | 0.26 | 0.26 |
| Drive Voltage [V] | 4.0 | 4.0 |
| Power Dissipation (PD) [W] | 1.5 | 1.5 |
| Q g (Typ)[nC] | 4.7 | 4.7 |
| Mounting Style | Surface mount | Surface mount |
| Storage Temperature (Min)[?] | -55 | -55 |
| Storage Temperature (Max)[?] | 150 | 150 |
| Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X