Last Time Buy QS8K2FRA
30V Nch+Nch Small Signal MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | QS8K2FRATR
Status | Last Time Buy
Package | TSMT8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

TSMT8

Number of terminal

8

Polarity

Nch+Nch

Drain-Source Voltage VDSS[V]

30

Drain Current ID[A]

3.5

RDS(on)[Ω] VGS=2.5V(Typ.)

0.055

RDS(on)[Ω] VGS=4V(Typ.)

0.04

RDS(on)[Ω] VGS=4.5V(Typ.)

0.038

RDS(on)[Ω] VGS=Drive (Typ.)

0.055

Total gate charge Qg[nC]

4.6

Power Dissipation (PD)[W]

1.5

Drive Voltage[V]

2.5

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

3.0x2.8 (t=0.85)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

· 2.5V-drive type
· Nch+Nch Middle-power MOSFET
· Fast Switching Speed
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed