ROHM Product Detail

ML630Q464-NNNTB
USB / Security MCUs(32bit)

Lapis

ML630Q464/ML630Q466 are high-performance low power 32-bit microcontroller. Equipped with a 32-bit CPU core Cortex-M0+, it implements a 64KB to 128KB flash memory, 8KB to 16KB RAM, rich peripheral circuits, such as USB Full speed device, synchronous serial port, UART, I2C bus interface, supply voltage level detect circuit, RC oscillation type A/D converter, successive approximation type A/D converter, and LCD driver. In addition, it has a data Flash memory area writable by software and a function to rewrite the program area from software.

Data Sheet Buy Sample

Product Detail

 
Part Number | ML630Q464-NNNTBZWAX
Status | Recommended
Package | P-TQFP100-1414-0.50-ZK6
Packing Type | Tray
Unit Quantity | 900
Minimum Package Quantity | 900
RoHS | Yes
MSL | 3

Specifications:

Operating Voltage (Min.)[V]

1.8

Operating Voltage (Max.)[V]

3.6

ROM type

Flash

ROM Capacity [Byte]

64K

Data Flash Capacity [Byte]

2K

RAM Capacity [Byte]

8K

Input/Output

38

Operating Frequency (Max.) High Speed

16MHz
(Internal RC oscillation )
24MHz
(PLL oscillation)

Operating Frequency (Max.) Low Speed

32.768kHz
(Internal RC oscillation/
Crystal oscillation)

Minimum Instruction Execution Time

41.7 ns /
30.5μs

Current Consumption (Typ.@HALT)

0.8μA
(Crystal oscillation)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Co-processor for Multiplication and Division

Yes

8bit Timer

8
(16bit×4)

16bit Multi Functions Timer

4

PWM

16bit×4
(use 16bit Timer)

Capture

16bit×4
(use 16bit Timer)

WDT

1

ADC (method)

24bit×2 (RC type)
12bit×12 (SA type)

I2C

Master/Slave ×2

SSIO

2

UART

Full Duplex ×2

USB

1

Supply Voltage Detection

VLS×1,
LLD×1

LCD Driver

Max 400dot
50seg × 8com

External Interrupt Sources

8

Others

AES 128bit HW accelerator(CBC, CTR, CTR), Random generator, DMA,RTC,Analog comparator×2,1kHz Timer

Halogen Free Support ?

Yes

Industrial Grade ?

Yes

Find Similar

Development Support

 
    • ML630Q466 Reference Board
    • RB-D630Q466TB100
    • Supply Status
      Recommended
      Board size (mm)
      W70 × D83 × H10
      Supported MCUs
      • ML630Q464
      • ML630Q466
      Structure
      • ML630Q466 (100PIN TQFP) on board Reference Board
      • User's Manual
      Supported emulator (sold separately)
      • Keil MDK-Arm + J-Link
      Notes
      ML630Q466 Reference Board(100PIN TQFP)

  • User's Guide Buy

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed