ROHM Product Detail

ML610Q327-NNNTB(Taping)
Speech Playback MCUs(8bit)

Lapis

ML610Q327, ML610Q338 and ML610Q339 of MCUs with speech output function utilizes a proprietary 8bit U8 core to achieve superior performance.In addition, a hardware-based high fidelity speech playback function and high output speaker amplifier make it possible to provide speech functionality on a single chip, improving audio quality, simplifying control, and maximizing MCU performance.ML610Q327, ML610Q338 and ML610Q339 adopt the newly developed high fidelity, high compression sound algorithm HQ-ADPCM that provides a clearer sound and richer audio range while reducing data size compared with conventional ADPCM, providing a more comfortable listening experience.
Playback time is about 70 seconds*1 for ML610Q327 and about 95 seconds*1 for ML610Q338 / ML610Q339. Also, if you connect a Flash memory (up to 128Mbit), you can play for a longer time.
This superior playback functionality, combined with a low power high performance U8 core,3V/5V compatible power supply and broad peripheral control functions, provide a single-chip solution for both battery- and AC-driven products.

*1:When the program area is 16KB, selecting HQ-ADPCM and 6.4kHz sampling rate

Product Detail

 
Part Number | ML610Q327-NNNTBZWBX
Status | Recommended
Package | P-TQFP48-0707-0.50-ZK6
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
MSL | 3

Specifications:

Operating Voltage (Min.)[V]

2

Operating Voltage (Max.)[V]

5.5

ROM type

Flash

ROM Capacity [Byte]

192K

Data Flash Capacity [Byte]

2K

Memory for Sound

Flash ROM

RAM Capacity [Byte]

4K

Output

6

Input/Output

26

Operating Frequency (Max.) High Speed

8.192MHz

Operating Frequency (Max.) Low Speed

32.768kHz
(Internal RC oscillation)

Minimum Instruction Execution Time

0.122μs/
30.5μs

Current Consumption (Typ.@HALT)

2.0μA

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

8bit Timer

4
(16bit×2)

PWM

3

WDT

1

ADC (method)

10bit×8
(SA type)

I2C

Master
/Slave
x1

SSIO

2

UART

Half Duplex
×2

Supply Voltage Detection

LLD×1

External Interrupt Sources

8

SP Amp Output (W) / Class

1.0 (@5V)
/D class

Others

Speech function/
ADPCM2
HQ-ADPCM decoder/Built-in speaker Amplifier

Halogen Free Support ?

Yes

Industrial Grade ?

Yes

Find Similar

Development Support

 
    • Reference Board
    • RB-D610Q327TB48
    • Supply Status
      Recommended
      Board size (mm)
      W94 × D56 × H18
      Supported MCUs
      • ML610Q327
      Structure
      • ML610Q327(48PIN TQFP) Reference Board
      • User's Manual
      Supported emulator (sold separately)
      • EASE1000
      • EASE1000 V2
      Notes
      ML610Q327 Reference Board

  • User's Guide Buy
    • Emulator
    • EASE1000 V2
    • Supply Status
      Recommended
      Board size (mm)
      W90 × D50 × H17
      Supported MCUs
      • U8 / U16 microcontroler with on-chip debug function
      Structure
      • EASE1000 V2
      • EASE1000 V2 Interface cable
      • USB cable
      Notes
      Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5V

  • User's Guide Buy
    • Emulator
    • uEASE
    • Supply Status
      Obsolete
      Board size (mm)
      W90 × D50 × H17
      Supported MCUs
      • U8 / U16 microcontroler with on-chip debug function
      Structure
      • uEASE
      • uEASE interface cable
      • USB cable
      • U8 Development Tools (CD-ROM)
      Notes
      Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5Vlast-buy and migration Notification

  • User's Guide

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed