ML610429
Low Voltage Operation MCUs - Built-in LCD Driver Dot Matrix type 8bit MCUs
								
								
									
										Not Recommended for New Designs
									
								
								
								
								ML610429
								
								Low Voltage Operation MCUs - Built-in LCD Driver Dot Matrix type 8bit MCUs
								
								
							
						This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Operating Voltage (Min.)[V]
1.1
Operating Voltage (Max.)[V]
1.1
ROM type
Mask
ROM Capacity [Byte]
48K
RAM Capacity [Byte]
4K
Input
10
Output
3
Input/Output
20
Operating Frequency (Max.) High Speed
4.096MHz
2MHz
Operating Frequency (Max.) Low Speed
32.768kHz 
(Crystal oscillation)
Minimum Instruction Execution Time
0.244μs/0.5μs/
30.5μs
Current Consumption (Typ.@HALT)
0.5μA
Operating Temperature (Min.)[°C]
-20
Operating Temperature (Max.)[°C]
70
8bit Timer
2
  (16bit×1)
1kHz Timer
1
PWM
16bit×3
WDT
1
ADC (method)
24bit×2(RC type)
I2C
Master
×1
SSIO
1
UART
Half Duplex
×1
Supply Voltage Detection
BLD×1
LCD Driver
Max 512dot
64seg×8com
External Interrupt Sources
9
Notes
Selectable oscillation stop detection reset : function enable/disable according to mask option
Chip Support
Yes
Halogen Free Support ?
Yes
Industrial Grade ?
No
Development Support
- 
														  - Emulator
- uEASE
- Supply Status
- Obsolete
- Board size (mm)
- W90 × D50 × H17
- Supported MCUs
- U8 / U16 microcontroler with on-chip debug function
 
- Structure
- uEASE
- uEASE interface cable
- USB cable
- U8 Development Tools (CD-ROM)
 
- Notes
- Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5Vlast-buy and migration Notification
 
 
- 
														  - Emulator
- EASE1000 V2
- Supply Status
- Recommended
- Board size (mm)
- W90 × D50 × H17
- Supported MCUs
- U8 / U16 microcontroler with on-chip debug function
 
- Structure
- EASE1000 V2
- EASE1000 V2 Interface cable
- USB cable
 
- Notes
- Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5V
 
 
"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.
