ML62Q2725-NNNTB(Tray)
General-Purpose MCUs(16bit)ML62Q2700 group is a high performance CMOS 16-bit MCU equipped with an 16-bit CPU nX-U16/100 and integrated with program memory(Flash memory), data memory(RAM), data Flash (Erase unit:128byte, Write unit:1byte) and rich peripheral functions such as the multiplier/divider, CRC generator, Clock generator, Timer, General Purpose Ports, UART, Synchronous serial port, I2C bus interface unit(Master, Slave),Voltage Level Supervisor(VLS), High-speed Successive approximation type 12bit A/D converter, speech playback function ,LCD driver, Safety function (IEC60730/60335 Class B) and so on.
The CPU nX-U16/100 is capable of efficient instruction execution in 1-instruction 1-clock mode by pipeline architecture parallel processing.
The built-in on-chip debug function enables debugging and programming the software. Also, ISP (In-System Programming) function supports the Flash programming in production line.
Product Detail
Specifications:
Operating Voltage (Min.)[V]
1.8
Operating Voltage (Max.)[V]
5.5
ROM type
Flash
ROM Capacity [Byte]
160K
Data Flash Capacity [Byte]
4K
RAM Capacity [Byte]
16K
Input
3
Input/Output
51
Operating Frequency (Max.) High Speed
24MHz
(PLL oscillation)
Operating Frequency (Max.) Low Speed
32.768kHz
(Internal RC oscillation/Crystal oscillation)
Minimum Instruction Execution Time
41ns/
30.5μs
Current Consumption (Typ.@HALT)
0.9μA
(Internal RC oscillation)
(HALT-D mode)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Co-processor for Multiplication and Division
Yes
16bit Timer
8
16bit Multi Functions Timer
8
(TMR, PWM, Capture)
WDT
1
ADC (method)
12bit×12 (SA type)
I2C
Master/Slave×1,
Master ×2
SSIO
7
UART
Full Duplex ×6
Supply Voltage Detection
VLS×1
LCD Driver
Max 280 dot
35seg × 8com
External Interrupt Sources
9
Others
Safety function,
Multiplier/Divider,
Speech playback function/ADPCM2 decoder
Halogen Free Support ?
Yes
Industrial Grade ?
Yes
Development Support
-

- Reference Board
- RB-D62Q2727GA64
- Supply Status
- Recommended
- Board size (mm)
- W56 × D94 × H15
- Supported MCUs
- ML62Q2727
- ML62Q2726
- ML62Q2725
- Structure
- ML62Q2727 (64PIN QFP) Reference Board
- User's Manual
- Supported emulator (sold separately)
- EASE1000 V2
- Notes
- -
-

- Emulator
- EASE1000 V2
- Supply Status
- Recommended
- Board size (mm)
- W90 × D50 × H17
- Supported MCUs
- U8 / U16 microcontroler with on-chip debug function
- Structure
- EASE1000 V2
- EASE1000 V2 Interface cable
- USB cable
- Notes
- Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5V
"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.