ML62Q1601
Built-in LCD Driver Segments type ML62Q1600 Group 16bit MCUs (Industrial Grade)
Not Recommended for New Designs
ML62Q1601
Built-in LCD Driver Segments type ML62Q1600 Group 16bit MCUs (Industrial Grade)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Operating Voltage (Min.)[V]
1.6
Operating Voltage (Max.)[V]
5.5
ROM type
Flash
ROM Capacity [Byte]
48K
Data Flash Capacity [Byte]
2K
RAM Capacity [Byte]
4K
Input/Output
37
Operating Frequency (Max.) High Speed
24MHz
(PLL oscillation)
Operating Frequency (Max.) Low Speed
32.768kHz
(Internal RC oscillation/Crystal oscillation)
Minimum Instruction Execution Time
41ns /
30.5μs
Current Consumption (Typ.@HALT)
3.4/2.2μA
(Internal RC/
Crystal oscillation)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Co-processor for Multiplication and Division
Yes
16bit Timer
6
(8bit×12)
16bit Multi Functions Timer
6
(TMR, PWM, IGBT, Capture)
WDT
1
ADC (method)
10bit×12(SA type)
DAC
8bit×1
I2C
Master/Slave×1,
Master×2
SSIO
UART Full Duplex/SSIO×2
UART
UART Full Duplex/SSIO×2
Supply Voltage Detection
VLS×1
LCD Driver
Max 192dot
24seg.×8com
External Interrupt Sources
8
Others
Safety function, Multiplier/Divider, Comparator×2,DMA
Halogen Free Support ?
Yes
Industrial Grade ?
Yes
Development Support
-
- Reference Board
- RB-D62Q1602TB48
- Supply Status
- Recommended
- Board size (mm)
- W56 × D94 × H15
- Supported MCUs
- ML62Q1600
- ML62Q1601
- ML62Q1602(48PIN TQFP)
- Structure
- ML62Q1602 (48PIN TQFP) Reference Board
- Supported emulator (sold separately)
- EASE1000
- EASE1000 V2
- Notes
- ML62Q1602 Reference Board(48PIN TQFP)
-
- Starter kit
- SK-AD02-D62Q1622GA
- Supply Status
- Not Recommended For New Designs
- Supported MCUs
- ML62Q1600 Group
- Structure
- Reference board for : ML62Q1622 (64KB,64QFP)/ML62Q1600 LCD board/On-chip emulator : EASE1000/Development environment setup CD : U8/U16Development Tools Starter kit CD : LED blinking sample program/Others : interface cable, USB cable
- Notes
- This starter kit includes LED blinking program to evaluate ML62Q1400 group easily.
-
- Emulator
- EASE1000 V2
- Supply Status
- Recommended
- Board size (mm)
- W90 × D50 × H17
- Supported MCUs
- U8 / U16 microcontroler with on-chip debug function
- Structure
- EASE1000 V2
- EASE1000 V2 Interface cable
- USB cable
- Notes
- Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5V
-
- Emulator
- EASE1000
- Supply Status
- Obsolete
- Board size (mm)
- W90 × D50 × H17
- Supported MCUs
- ML62Q1000 series
- Structure
- EASE1000
- EASE1000 interface cable
- USB cable
- U8 Development Tools (CD-ROM)
- Notes
- Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5Vlast-buy and migration Notification
"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.