ML62Q1224A
Normal type ML62Q1200 Group 16bit MCUs (Industrial Grade)
Not Recommended for New Designs
ML62Q1224A
Normal type ML62Q1200 Group 16bit MCUs (Industrial Grade)
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Specifications:
Operating Voltage (Min.)[V]
1.6
Operating Voltage (Max.)[V]
5.5
ROM type
Flash
ROM Capacity [Byte]
24K
Data Flash Capacity [Byte]
2K
RAM Capacity [Byte]
2K
Input/Output
12
Operating Frequency (Max.) High Speed
24MHz
(PLL oscillation)
Operating Frequency (Max.) Low Speed
32.768kHz
(Internal RC oscillation)
Minimum Instruction Execution Time
41ns /
30.5μs
Current Consumption (Typ.@HALT)
2.8uA
(Internal RC oscillation)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
105
Co-processor for Multiplication and Division
Yes
16bit Timer
4
(8bit×8)
16bit Multi Functions Timer
4
(TMR, PWM, IGBT, Capture)
WDT
1
ADC (method)
10bit×6(SA type)
I2C
Master/Slave×1,
Master×1
SSIO
UART Full Duplex/SSIO×2
UART
UART Full Duplex/SSIO×2
Supply Voltage Detection
VLS×1
External Interrupt Sources
8
Others
Safety function, Multiplier/Divider,Comparator×1,DMA
Halogen Free Support ?
Yes
Industrial Grade ?
Yes
Development Support
-

- Reference Board
- RB-D62Q1225MB16
- Supply Status
- Recommended
- Board size (mm)
- W56 × D94 × H15
- Supported MCUs
- ML62Q1223A
- ML62Q1224A
- ML62Q1225A(16PIN SSOP)
- Structure
- ML62Q1225 (16PIN SSOP) Reference Board
- Supported emulator (sold separately)
- EASE1000
- EASE1000 V2
- Notes
- ML62Q1225Reference Board(16PIN SSOP)
-

- Starter kit
- SK-AD01-D62Q1267TB
- Supply Status
- Not Recommended For New Designs
- Supported MCUs
- ML62Q1200 Group
- Structure
- Notes
-

- Emulator
- EASE1000 V2
- Supply Status
- Recommended
- Board size (mm)
- W90 × D50 × H17
- Supported MCUs
- U8 / U16 microcontroler with on-chip debug function
- Structure
- EASE1000 V2
- EASE1000 V2 Interface cable
- USB cable
- Notes
- Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5V
-

- Emulator
- EASE1000
- Supply Status
- Obsolete
- Board size (mm)
- W90 × D50 × H17
- Supported MCUs
- ML62Q1000 series
- Structure
- EASE1000
- EASE1000 interface cable
- USB cable
- U8 Development Tools (CD-ROM)
- Notes
- Operating voltage (VDD) range of target microcontroller is from 1.55V to 5.5Vlast-buy and migration Notification
"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.