BRCH064GWZ-3
64KBit, I²C BUS, Low Power Serial EEPROM

BRCH064GWZ-3 is a 64kbit serial EEPROM of I²C BUS Interface Method

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BRCH064GWZ-3E2
Status | Recommended
Package | UCSP30L1A
Unit Quantity | 6000
Minimum Package Quantity | 6000
Packing Type | Taping
RoHS | Yes

Specifications:

Series

WL-CSP

Density [bit]

64K

Bit Format [Word x Bit]

8K x 8

Vcc(Min.)[V]

1.6

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

2

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

400k

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

40

I/F

I2C BUS(2-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.5x1 (t=0.33)

Find Similar

Features:

  • Completely Conforming to the World Standard I²C BUS.All Controls Available by 2 Ports of Serial Clock (SCL) and serial data (SDA)
  • Other Devices than EEPROM can be Connected to the Same Port, Saving Microcontroller Port
  • 1.6V to 5.5V Single Power Source Operation MostSuitable for Battery Use
  • 1.6V to 5.5V Wide Limit of Operating Voltage,Possible FAST MODE 400KHz Operation
  • Up to 32 Byte in Page Write Mode
  • Bit Format 8K x 8
  • Self-timed Programming Cycle
  • Low Current Consumption
  • Prevention of Write Mistake
  • More than 1 Million Write Cycles
  • More than 40 Years Data Retention
  • Noise Filter Built in SCL / SDA Terminal
  • Initial Delivery State FFh
X

Most Viewed