ROHM Product Detail

BRCD032GWZ-5
32Kbit, I²C BUS, WLCSP, Low Power Serial EEPROM

BRCD032GWZ-5 is a 32Kbit serial EEPROM of I²C BUS Interface.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BRCD032GWZ-5E2
Status | Recommended
Package | UCSP30L1
Packing Type | Taping
Unit Quantity | 6000
Minimum Package Quantity | 6000
RoHS | Yes
MSL | 1

Specifications:

Series

WL-CSP

Density [bit]

32K

Bit Format [Word x Bit]

4K x 8

Vcc(Min.)[V]

1.7

Vcc(Max.)[V]

1.9

Circuit Current (Max.)[mA]

2

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

400k

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

100

I/F

I2C BUS(2-Wire)

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

0.72x0.72 (t=0.33)

Find Similar

Features:

  • All Controls Available by 2 Ports of Serial Clock (SCL) and Serial Data (SDA)
  • 1.7V to 1.9V of Operating Voltage, Possible 400kHz Operation
  • 1.2V I/O for Dual Voltage
  • Page Write Mode 32Byte
  • Bit Format 4K x 8bit
  • Low Current Consumption
  • Write Protect Block Setting by Software
    Memory Array 1/4, 1/2, 3/4, Whole
  • Data Retention 100 Years (Ta = 25℃)
  • Power-on Reset Circuit
  • Prevention of Miswriting at Low Voltage
  • Noise Filter and Schmitt Trigger Circuit Built in SCL/SDA Pin for Noises Reduction
  • Initial Delivery State
    Memory Array : FFh
    Software Write Protection Register
    WPA, BP1, BP0, WPL : 0, 0, 0, 0
X

Most Viewed