ROHM Product Detail
Last Time Buy
BRCF016GWZ-3
16KBit, I²C BUS, Low Power Serial EEPROM
Last Time Buy
BRCF016GWZ-3
16KBit, I²C BUS, Low Power Serial EEPROM
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For BRCF016GWZ-3
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | BRCF016GWZ-3E2 | BRCD032GWZ-5E2 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | UCSP30L1 | UCSP30L1 |
Unit Quantity | 3000 | 6000 |
Minimum Packing Quantity | 3000 | 6000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Series | WL-CSP | WL-CSP |
I/F | I2C BUS(2-Wire) | I2C BUS(2-Wire) |
Density [bit] | 16K | 32K |
Vcc (Min.) [V] | 1.7 | 1.7 |
Vcc (Max.) [V] | 5.5 | 1.9 |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 85 | 85 |
Package Size [mm] | 0.86x0.84 (t=0.35) | 0.72x0.72 (t=0.33) |
Input Frequency (Max.)[Hz] | 1M | 400k |
Write Cycle (Max.)[ms] | 5.0 | 5.0 |
Bit Format [Word x Bit] | 2K x 8 | 4K x 8 |
Circuit Current (Max.)[mA] | 2.0 | 2.0 |
Standby Current (Max.)[µA] | 2.0 | 2.0 |
Endurance (Max.)[Cycle] | 106 | 106 |
Data Retention (Max.)[Year] | 40 | 100 |

Show / Hide Parameters
X