ROHM Product Detail

Not Recommended for New Designs BR24T02F-W
2KBit, I²C BUS, Low Power Serial EEPROM

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BR24T02F-W

Part Number
BR24T02F-W
BR24T02F-W
BR24G02FJ-5
BR24G02FJ-5
Ordering Part Number BR24T02F-WGE2 BR24G02FJ-5E2
Similar Level - Same Pinout
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SOP8 SOP-J8
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Series BR24T-W BR24G-5
I/F I2C BUS(2-Wire) I2C BUS(2-Wire)
Density [bit] 2K 2K
Vcc (Min.) [V] 1.6 1.6
Vcc (Max.) [V] 5.5 5.5
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 85 85
Package Size [mm] 5.0x6.2 (t=1.71) 4.9x6.0 (t=1.65)
Input Frequency (Max.)[Hz] 400k 1M
Write Cycle (Max.)[ms] 5.0 3.5
Bit Format [Word x Bit] 256 x 8 256 x 8
Circuit Current (Max.)[mA] 2.0 1.0
Standby Current (Max.)[µA] 2.0 2.5
Endurance (Max.)[Cycle] 106 4x106
Data Retention (Max.)[Year] 40 200
X

Most Viewed