ROHM Product Detail

Not Recommended for New Designs BR24S16FVT-W
16KBit, I²C BUS, Low Power Serial EEPROM

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BR24S16FVT-W

Part Number
BR24S16FVT-W
BR24S16FVT-W
BR24H16FVT-5AC
BR24H16FVT-5AC
Ordering Part Number BR24S16FVT-WE2 BR24H16FVT-5ACE2
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package TSSOP-B8 TSSOP-B8
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Series BR24S-W BR24H-5AC
I/F I2C BUS(2-Wire) I2C BUS(2-Wire)
Density [bit] 16K 16K
Vcc (Min.) [V] 1.7 1.7
Vcc (Max.) [V] 5.5 5.5
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 85 125
Package Size [mm] 3.0x6.4 (t=1.2) 3.0x6.4 (t=1.2)
Input Frequency (Max.)[Hz] 400k 1M
Write Cycle (Max.)[ms] 5.0 3.5
Bit Format [Word x Bit] 2K x 8 2K x 8
Circuit Current (Max.)[mA] 2.0 1.7
Standby Current (Max.)[µA] 2.0 10.0
Endurance (Max.)[Cycle] 106 4x106
Data Retention (Max.)[Year] 40 100
Common Standard - AEC-Q100 (Automotive Grade)
X

Most Viewed