I²C BUS 1kbit(128x8bit) EEPROM - BR24G01FVM-3

ROHM's high reliability serial EEPROMs command a large market share and are available in a range of capacities, bus interfaces (Microwire, I²C, SPI), operating voltages (1.7V to 5.5V, 1.8V to 5.5V, 2.5V to 5.5V, 3.0V to 3.6V) and package types, making them ideal for battery powered devices. The entire series are both lead-free and RoHS-compliant.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Package Information

Package Information
 
Package Structure, Packing Specification, Footprint dimensions, Marking Specification, Storage conditions, Soldering conditions
Anti-Whisker formation
 

Manufacturing Data

Factory Information
 

Environmental Data

UL94 Flame Classifications of Mold Compound
 
Compliance with the ELV directive
 
REACH SVHC Non-use Declaration
 
RoHS Comission Delegated Directive
 

Export Information

The Export Control Order
 
Export Administration Regulations(EAR)