ROHM Product Detail

Not Recommended for New Designs MD56V72161C
Standard Legacy DRAM SDRAM

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | MD56V72161C
Package | P-TSOP(2)54-400-0.80-ZK6
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Density [bit]

128M

Data Rate type ?

SDR

Supply Voltage [V]

3.3±0.3

Number of Data bit

16

Configuration Max Operating Frequency [MHz]

4
×
2M
×
16

Max Operating Frequency [MHz]

166

Refresh Cycle [cycles / ms]

4096/64

Cycle Time [ns]

6/7/7.5/10

Features

DrivabilityControl (EMRS)

Operating Temperature Ta[˚C]

0 to +70

Halogen

Yes

Package Size [mm]

22.22x11.76 (t=1.2)

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed