ROHM Product Detail

Not Recommended for New Designs MD56V62160R-xxWBP
SDRAM for SiP

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | MD56V62160R-xxWBP
Package | -
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Density [bit]

64M

Data Rate type ?

-

Supply Voltage [V]

3.3±0.3

Number of Data bit

x 16

Configuration Max Operating Frequency [MHz]

4×1M×16

Max Operating Frequency [MHz]

166

Refresh Cycle [cycles / ms]

4096/32

Cycle Time [ns]

6/7

Features

KGD

Operating Temperature Ta[˚C]

−40 to +125

Halogen

No

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed