ROHM Product Detail

SLI-343M8C
EXCELED™ series

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Product Detail

 
Part Number | SLI-343M8C3F
Status | Active
Package | SLI-343
Packing Type | Bulk
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Package Type

Circular

LED Type

High Brightness

Package size[mm]

φ3

Viewing angle 2θ1/2

40

Lens color

Transparent Green

Emitting color

Yellowish-Green

Dominant wave-length λP(Single)(Typ.)[nm]

572

Luminous Intensity(Single)(Typ.)[mcd]

150

Forward Voltage VF (Typ.) [V]

2.2

Forward Current(IF)[mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

54

Operating Temperature[°C]

-30 to 85

Storage Temperature [°C]

-40 to 100

Find Similar
X

Most Viewed