CSL0901DT(C)
Automotive, Orange chip LED with high brightness lens

CSL09(C) series is a compact, automotive-grade, high brightness, surface-mount lensed LED compliant with AEC-Q102.

Product Detail

 
Part Number | CSL0901DT1C
Status | Recommended
Package | CSL0901 Automotive
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

With Lens

LED Type

High Brightness

Application

Car Interior

Package size[mm]

1.6x0.8 (t=1.24)

Emitting color

Orange

Luminous Intensity(Single)(Typ.)[mcd]

400

Dominant wave-length λD(Single)(Typ.)[nm]

605

Forward Voltage VF (Typ.) [V]

2.1

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

75

Operating Temperature[°C]

-40 to 110

Storage Temperature [°C]

-40 to 110

Common Standard

AEC-Q102 (Automotive Grade)

Find Similar

Features:

  • Small LED with Lens
  • High brightness type
  • AEC-Q102 Qualified

Similar Products

 

Different Grade

CSL0901DT   Grade| Standard StatusRecommended
X

Most Viewed