ROHM Product Detail

Last Time Buy BU90T81
27bit LVDS Transmitter 27:4 Serializer

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU90T81-E2
Status | Last Time Buy
Package | VBGA048W040
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Sub Family

LVDS SerDes

Function

Serializer

Input Signal Type

LVCMOS

Output Signal Type

LVDS

No.of Tx

4

Clock frequency (Min.)[MHz]

20

Clock frequency (Max.)[MHz]

112

Data Rates [Mbps]

784

Parallel Bus Width

27

Supply Voltage(Min.)[V]

1.65

Supply Voltage(Max.)[V]

1.95

Supply Voltage(Typ.)[V]

1.8

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.0x4.0 (t=0.9)

Features:

・24bits data of parallel LVCMOS level inputs are converted to 4 channels of LVDS data stream.
・Support clock frequency from 20MHz up to 112MHz.
・Low power 1.8V CMOS design.
・Power down mode.
・Clock edge selectable.
・Support 6bit/8bit mode selectable.
・Support reduced swing LVDS for low EMI.
・Support LVDS Outputs pin reverse function.
・Support spread spectrum clock generator.
・48pin BGA Package(4mm×4mm ,0.5mm pitch )
X

Most Viewed