RGTV00TS65
2µs Short-Circuit Tolerance, 650V 50A, TO-247N, Field Stop Trench IGBT
RGTV00TS65
2µs Short-Circuit Tolerance, 650V 50A, TO-247N, Field Stop Trench IGBT
RGTV00TS65 is a IGBT with low collector - emitter saturation voltage, suitable for PFC, Solar Inverter, UPS, Welding, IH applications.
Product Detail
Specifications:
Series
TV: For inverter (tsc 2µs)
VCES [V]
650
IC(100°C)[A]
50
VCE(sat) (Typ.) [V]
1.5
tf(Typ.) [ns]
38
tsc(Min.) [us]
2
Pd [W]
276
BVCES (Min.)[V]
650
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
21.0x16.0 (t=5.2)
Features:
- Low Collector - Emitter Saturation Voltage
- High Speed Switching & Low Switching Loss
- Short Circuit Withstand Time 2μs
- Pb - free Lead Plating ; RoHS Compliant