RGTH40TK65D
High-Speed Switching Type, 650V 20A, FRD Built-in, TO-3PFM, Field Stop Trench IGBT
						
						
						
						
						RGTH40TK65D
						
						High-Speed Switching Type, 650V 20A, FRD Built-in, TO-3PFM, Field Stop Trench IGBT
						 
						
						
					
				
			
		
			
				
				ROHM's IGBT products will contribute to energy saving high efficiency and a wide range of high voltage and high-current applications.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Series
TH: High speed SW
VCES [V]
650
IC(100°C)[A]
14
VCE(sat) (Typ.) [V]
1.6
tf(Typ.) [ns]
48
Built-in Diode
FRD
Pd [W]
56
BVCES (Min.)[V]
650
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
21.0x16.0 (t=5.2)
Features:
- Low Collector-Emitter Saturation Voltage
 - High Speed Switching
 - Low Switching Loss & Soft Switching
 - Built in Very Fast & Soft Recovery FRD (RFN-Series)
 - Pb-free Lead Plating; RoHS Compliant