ROHM Product Detail

Not Recommended for New Designs RGTH00TK65
High-Speed Switching Type, 650V 50A, TO-3PFM, Field Stop Trench IGBT

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | RGTH00TK65GC11
Package | TO-3PFM
Packing Type | Tube
Unit Quantity | 450
Minimum Package Quantity | 450
RoHS | Yes

Specifications:

Series

TH: High speed SW

VCES [V]

650

IC(100°C)[A]

21

VCE(sat) (Typ.) [V]

1.6

tf(Typ.) [ns]

50

Pd [W]

72

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

21.0x16.0 (t=5.2)

Features:

  • Low Collector-Emitter Saturation Voltage
  • High Speed Switching
  • Low Switching Loss & Soft Switching
  • Pb-free Lead Plating; RoHS Compliant
X

Most Viewed