RGS40NL65DHRB (New)
8μs Short-Circuit Tolerance, 650V 20A, FRD Built-in, Automotive Field Stop Trench IGBT

RGS40NL65DHRB is a 8μs SCSOA guaranteed IGBT, suitable for general inverter for automotive and industrial use. This product complies AEC-Q101 qualification.

Product Detail

 
Part Number | RGS40NL65DHRBTL
Status | Recommended
Package | LPDL
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Series

S: For inverter (tsc 8-10µs)

VCES [V]

650

IC(100°C)[A]

20

VCE(sat) (Typ.) [V]

1.65

tf(Typ.) [ns]

89

tsc(Min.) [us]

8

Built-in Diode

FRD

Pd [W]

177

BVCES (Min.)[V]

650

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

10.1x15.1 (t=4.7)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Qualified to AEC-Q101
  • Low Collector - Emitter Saturation Voltage
  • Short Circuit Withstand Time 8μs
  • Built in Very Fast & Soft Recovery FRD
  • Pb - free Lead Plating ; RoHS Compliant
X

Most Viewed