ROHM Product Detail

Last Time Buy RGCL80TS60D
Low VCE(sat) Type, 600V 40A, FRD Built-in, TO-247GE, Field Stop Trench IGBT

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | RGCL80TS60DGC13
Status | Last Time Buy
Package | TO-247GE
Packing Type | Tube
Unit Quantity | 600
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Series

CL: Low VCE(sat)

VCES [V]

600

IC(100°C)[A]

40

VCE(sat) (Typ.) [V]

1.4

tf(Typ.) [ns]

204

Built-in Diode

FRD

Pd [W]

148

BVCES (Min.)[V]

600

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Package Size [mm]

20.95x15.94 (t=5.22)

Features:

  • Low Collector-Emitter Saturation Voltage
  • Soft Switching
  • Built in Very Fast & Soft Recovery FRD (RFN-Series)
  • Pb-free Lead Plating; RoHS Compliant
X

Most Viewed