ROHM Product Detail

GNP2070TEC-Z
EcoGaN™, 650V 27.2A DFN8080CK, E-mode Gallium-Nitride(GaN) HEMT

GNP2070TEC-Z is an 650V GaN HEMT which has achieved the industry's highest class FOM (Ron*Ciss、Ron*Coss). It is a product of the EcoGaN™ series that contributes to power conversion efficiency and size reduction by making the best use of low ON resistance and high-speed switching. ESD protection function is built in for high-reliability design. In addition, the highly versatile packages provide excellent heat dissipation and facilitates mounting.

Looking for the Gate Driver inspiring GaN HEMT performance? → Gate Drivers for GaN

Data Sheet
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | GNP2070TEC-ZE2
Status | Active
Package | DFN8080CK
Packing Type | Taping
Unit Quantity | 3500
Minimum Package Quantity | 3500
RoHS | Yes

Specifications:

VDS [V]

650

IDS [A]

27.2

VGS Rating [V]

6.5

RDS(on) [mΩ]

70

Qg [nC]

4.7

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Dimensions [mm]

8.0x8.0 (t=1.0)

Find Similar

Features:

  • 650V E-mode GaN HEMT
  • 70mΩ Resistance
  • 4.7nC Gate Charge