Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
In PCM mode, only 22.5792MHz (when fs is a multiple of 44.1kHz) or 24.576MHz (when fs is a multiple of 48kHz) can be used. For details, please refer to P41 of the datasheet. In DSD mode, the required MCLK frequency varies with the DSDCLK frequency. See Data Sheet P42 for details.