Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
By sending the following commands ① and ② in order, the inputs FR and FL can be MAIN(IN1), and C, SW, SL, SR, SBL, and SBR can be MULTI and output to 8 channels in through mode (VOLUME is 0 dB).(When CHIP=0)