Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
If you send the STOP command when the amplitude of the sound output (SPP / SPM pin) during playback is large, the SPP / SPM pin suddenly changes to 2 SPVDD, which may be heard as pop noise. By setting the FAD bit of the AMODE command to "1", fade-out processing is possible when the STOP command is sent, and pop noise is reduced.