Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
Yes. We have noise countermeasures. You can use sampling to take noise countermeasures. Using three sampling clocks, external interrupt inputs of two clocks or less are handled as noise as a noise countermeasure. In ML610Q10x, ML610Q11x, ML620Q15x, and ML620Q13x, select with sampling of the appropriate pin in the interrupt control register 2 (PABICON2). In the ML62Q1000 series, select with sampling of the appropriate pin in the external interrupt mode register (EIMOD0).