Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
Products that can make the parallel output 'L' simultaneously are the CMOS output type BU2050 and open drain output type BU2098. Setting the /CLR pin to 'L' will allow the BU2050 to set all outputs to 'L' asynchronously with other input signals. And for the BU2098, all outputs become 'L' by power ON reset only when the power is turned ON.Related Link:Technical Document