Attention to Internet Explorer users: ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
The specified input voltage value of the EN (CTRL) pin will not be the same since it is dependent on the supply voltage. When using with IN=3.3V refer to the following graphs in the datasheet. BD6520F and BD6522: Control Input Voltage vs Supply Voltage, BD6524HFV: EN Input Voltage vs Ambient Temperature, and for other models: EN, /EN Input Voltage vs Supply Voltage.