Skip to Main Content
Attention to Internet Explorer users:
ROHM website does not recommend browsing in IE 11. Please use latest browser to ensure the best performance on ROHM website.
News
Careers
Contact Us
Search This Site
ROHM Products
Cross-Reference
Dist. Inventory
ROHM Header
Global - English
Americas - English
Europe - English
Europe - Deutsch
ASEAN/India - English
简体中文
繁體中文
한국어
日本語
myROHM Login
Products
Amplifiers & Linear
Power Management
Motor / Actuator Drivers
MOSFETs / Transistors / Diodes
Protection Devices
Power Devices
Resistors / Capacitors
Memory
Clocks & Timers
Switch & Multiplexer & Logic
Data Converter
Sensors & MEMS
Display Drivers
Interface
Wireless LSIs
Audio & Video
Speech Synthesis LSIs
Microcontrollers (MCUs)
Opto Electronics
Wireless Modules / Printheads
Foundry Service
Amplifiers & Linear
Operational Amplifiers
Rail-to-Rail
High Speed (GBW ≧ 5MHz)
General Purpose
Low Power (Circuit Current ≦ 0.1mA/ch)
Low Noise (Equivalent Input Noise Voltage ≦ 20nV/√Hz)
Low Offset Voltage (Input Offset Voltage ≦ 2.5mV)
Comparators
Standard Comparators
High Speed Comparators
Low Power Comparators
Current Sense Amplifier ICs
Power Management
DC-DC Converter ICs
Buck (Step-down)
Boost (Step-up)
Buck-Boost / Inverting
High Voltage Buck for AC-DC (Offline)
Flyback Switching Regulators
Isolated, Optocoupler-less
PWM / Quasi-Resonant AC-DC (Offline)
AC-DC Converter ICs
PWM / Quasi-Resonant
PFC + Quasi-Resonant Combo
PFC
Secondary Side Synchronous Rectification
AC Voltage Zero Cross Detection ICs
Linear Regulators
Composite Power Supplies (PMICs, System Power Supplies)
Driver MOSFET IC (DrMOS)
LED Drivers
Step-up (Boost) LED Drivers
Step-down (Buck) LED Drivers
Buck-Boost LED Drivers
Multi-Function LED Drivers
Lighting LED Drivers
Inductor-less (Charge Pump) LED Drivers
Constant Current / Serial-in Parallel-out LED Drivers
Voltage Detectors (Reset ICs)
Power Management Switch ICs
IPDs (Smart Low Side & High Side Switch ICs)
Gate Drivers
Isolated Gate Drivers
IGBT/MOSFET High/Low Side Gate Drivers
Gate Drivers for GaN
Wireless Power
Power Receiver LSIs (13.56MHz Wireless Charge)
Power Transmitter LSIs (13.56MHz Wireless Charge)
Battery Management ICs
Battery Charge Management ICs
Charge Protection ICs
Motor / Actuator Drivers
DC Brush Motor
Stepper Motor
Single Phase Brushless DC Motor
3-Phase Brushless DC Motor
High Voltage 3-Phase Brushless DC Motor
Fan Motor
Printer
Digital Still Camera
Mobile Phone Module
Gate Drivers
Isolated Gate Drivers
IGBT/MOSFET High/Low Side Gate Drivers
Gate Drivers for GaN
MOSFETs / Transistors / Diodes
MOSFETs
12 to 150V MOSFETs
190 to 800V Power MOSFETs
Automotive MOSFETs
Gate Drivers
Isolated Gate Drivers
IGBT/MOSFET High/Low Side Gate Drivers
Gate Drivers for GaN
Bipolar Transistors
General Purpose Bipolar Transistors
Digital Transistors
Darlington Transistors
Complex Transistors
IGBT
Field Stop Trench IGBT
Ignition IGBT
IGBT Bare Die
Diodes
Schottky Barrier Diodes
Fast Recovery Diodes
Standard Rectifier Diodes
Zener Diodes
Transient Voltage Suppressor Diode
ESD Protection Diodes
Switching Diodes
Band Switching Diodes
PIN Diodes
Detection Schottky Diodes
Protection Diodes
Zener Diodes
Transient Voltage Suppressor Diode
ESD Protection Diodes
IPDs (Smart Low Side & High Side Switch ICs)
Protection Devices
Protection Diodes
Zener Diodes
Transient Voltage Suppressor Diode
ESD Protection Diodes
IPDs (Smart Low Side & High Side Switch ICs)
Power Devices
Power Transistors
12 to 150V MOSFETs
190 to 800V Power MOSFETs
Automotive MOSFETs
General Purpose Bipolar Transistors
Digital Transistors
Power Diodes
Schottky Barrier Diodes
Fast Recovery Diodes
Standard Rectifier Diodes
Transient Voltage Suppressor Diode
Zener Diodes
SiC Power Devices
SiC Schottky Barrier Diodes
SiC MOSFETs
SiC Power Module
SiC Schottky Barrier Diodes Bare Die
SiC MOSFET Bare Die
GaN Power Devices
GaN HEMT
GaN HEMT Power Stage ICs
Gate Drivers for GaN
IGBT
Field Stop Trench IGBT
Ignition IGBT
IGBT Bare Die
Intelligent Power Module
IGBT-IPM
MOS-IPM
Gate Drivers
Isolated Gate Drivers
IGBT/MOSFET High/Low Side Gate Drivers
Resistors / Capacitors
Resistors
Current Detection Resistors (Shunt Resistors)
High Reliability Resistors
Standard Chip Resistors
Capacitors
Silicon Capacitors
Memory
Serial EEPROM
Standard EEPROM
Automotive EEPROM
Clocks & Timers
CR Control Timer ICs
Switch & Multiplexer & Logic
Standard Logic
Logic Gates
USB Switch ICs
Power Management Switch ICs
IPDs
Data Converter
A/D Converters
D/A Converters
Audio Converters
Sensors & MEMS
Current Sensor IC
Hall ICs
Ambient Light Sensor ICs
Temperature Sensor ICs
Shock Sensor Amplifier
Optical Sensors
Display Drivers
TN/STN LCD Drivers
General LCD Segment Drivers
Controller Drivers for Graphic LCD
Controller Drivers for Low Duty LCD
TFT LCD Drivers
OLED Drivers
Interface
SerDes IC
LVDS Interface ICs
Gas Water Heaters Interface ICs
Multiple Input Switch Monitor LSI
LIN Transceiver
CAN Transceiver
USB Type-C Power Delivery
Wireless LSIs
Sub-GHz LSI, SoC
Sub-GHz LSI
Sub-GHz SoC
RFID LSI
Audio & Video
Audio Amplifiers
Speaker Amplifiers
Headphone Amplifiers
Line Amplifiers
Power Supply ICs for Audio
Power Supply ICs for High Fidelity Audio
For Car Audio Systems
Audio Processors
Analog Audio Processors
Video Amplifiers
Composite Video Amplifiers
Video Switches
Isolation Amplifiers
Audio Converters
Audio DACs
Video LSIs
Video Decoders
Display Controller Series for Small to Medium-Sized TFT LCD
Speech Synthesis LSIs
Automotive-grade
Long Playback
Short Playback
Supports External Memory
Speech Play Back MCUs (8bit)
Microcontrollers (MCUs)
Edge Computing AI MCUs (Solist-AI™ MCUs)
Power Electronics Control MCUs (LogiCoA™ MCUs)
General-purpose MCUs (16bit)
Automotive MCUs (32bit)
USB Interface & Security function MCUs (32bit)
Speech Play Back MCUs (8bit)
Opto Electronics
LED
Chip LEDs (Mono-color type)
Chip LEDs (Multi-color type)
LED Lamps (Mono-color type)
Infrared Light Emitting Diodes (NIR: Near Infrared)
Infrared Light Emitting Diodes (SWIR: Short Wavelength Infrared)
Laser Diodes
High Output Laser Diodes
Infrared Laser Diodes
Red Laser Diodes
Multi beam Laser Diodes
Optical Sensors
Reflective Type Photosensors
Infrared Light Emitting Diodes (NIR: Near Infrared)
Infrared Light Emitting Diodes (SWIR: Short Wavelength Infrared)
Phototransistors (NIR: Near Infrared)
Ambient Light Sensor ICs
Wireless Modules / Printheads
Wireless Communication Modules
EnOcean Modules
Bluetooth® low energy Modules
Printheads
For Mobile Printers
For Label writers
For Receipt, Label Printers
For High-speed Receipt, Smart POS Printers
For Large-sized, High-speed Label Printers
For Large-sized, High-speed Label Printers with The Heat historical control
For TTO (Thermal Transfer Overprinters)
Foundry Service
Thin-Film Piezoelectric MEMS
Wafer (LAPIS)
Technical Support
Product Search
New Products Listing
Catalog
Video Gallery
Cross Reference Search
Package List
Alternative Products Search
Product Longevity Program
Product Selection Tool
MOSFET Selection Tool for synchronous rectification DC-DC converter
MOSFET Selection of Load Switch
Support Pages
AC-DC Converter IC
DC-DC Power Supply Circuit Design Guide
Isolated flyback-type DC-DC Converter
SiC Power Devices
Design Support
Topology Selection
Reference Design
Application Notes and Design Simulation Models
Simulation/Calculation Tools
Design Models
ROHM Solution Simulator
ROHM PLECS Simulator
LTspice
®
Demo Circuits (Power Electronics)
PLECS
®
Demo Circuits (Power Electronics)
Stepping motor for thermal calculations tool
Resistor Calculation tool
Resistor TCR Calculation Tool
Evaluation Board
Sensor Evaluation Kit
Power Management Evaluation board library
Purchase
Distribution inventory
Authorized Distributors & Sales Reps
Learning
Tech Web:Learn the Essentials of Circuit Design
Adoption・Collaboration Examples
Articles in the Media
Contact Us / FAQ
Contact Us
FAQ's
Solutions
Automotive
Industrial
Consumer Electronics
Function (Universal Functional Circuit)
Automotive
xEV
Main Inverter (Traction Inverter)
Bi-directional Onboard Charger (OBC)
Uni-directional Onboard Charger (OBC)
Automotive DC-DC Converter
Automotive Battery Management System (BMS)
ADAS
ADAS Domain Controller
ADAS Electronic Control Unit (ADAS ECU)
ADAS Radar
ADAS LiDAR
ADAS Sonar
ADAS Camera System
ADAS Camera Monitoring System (CMS)
ADAS Driver Monitoring System (DMS)
Dashboard Camera (Drive Recorder)
Body ECU
Electric Compressor (E-Comp)
Body Control Module (BCM)
HV Heater/PTC Heater
LED Lighting
LED Front Light (LED Headlamp)
LED Front Light (LED Headlamp) - Adaptive Driving Beam (ADB)
LED Rear Light (LED Rear Lamp) - Cold Cranking Compatibility
LED Rear Light (LED Rear Lamp) - Animated Lighting
LED Rear Light (LED Rear Lamp) - Dynamic Control
Small Lamp
Fog Lamp
Infotainment/Cluster
Cluster/Center Information Display (CID)
Head-Up Display (HUD)
Electric Motorcycle
Main Inverter (Traction Inverter)
VCU(Vehicle Control Unit)
DC-DC Converter
Lamp
Cluster
Industrial
Energy
Solar Power Inverter (PV Inverter)
EV Charging Station (Off-board Charger)
Industrial AC-DC Converter
Compact UPS - 1kVA
UPS - 10kVA
Industrial UPS - 100kVA
Industrial Battery Management System (Battery Pack)
Electric Smart Meter
SSCB (Solid-State Circuit Breaker) for Single-Phase AC
Motor
Motor Drive - 3-Phase 100-240VAC Non-Isolated
Motor Drive - 3-Phase 400VAC Inverter
Motor Drive - 12-48VDC Industrial
Motor Drive - 3-Phase AC100V-240V AC Servo
Security
Gas Leak Detector (Industrial Use, Handy Type)
Surveillance Camera
Server/Data Center
Power Supply Unit (PSU)
Battery Backup Unit (BBU)
Server Motherboard for AI
Factory Automation (FA)
Industrial LiDAR
AGV
PLC (Programmable Logic Controller) - Power Supply Unit
PLC (Programmable Logic Controller) - Input/Output Unit
Code Reader
Optical Encoder
Safety Light Barrier
Infrastructure
Base Station Remote Radio Head (RRH)
Medical
Ventilator
Consumer Electronics
Home Appliances
Air Conditioner
Refrigerator
Washing Machine
Robot Vacuum Cleaner
IH Rice Cooker
Gas Leak Alarm - Home Use
Fire Alarm - Home Use
Communication
Hearables/Earbuds
Function (Universal Functional Circuit)
Current Sensing
Non-Isolated Current Sensing - Automotive
Non-Isolated Current Sensing - Industrial Equipment
Motors
Industrial Motors
Edge Computing AI
Fully Autonomous AI Solution “Solist-AI™”
Functional Safety "ComfySIL™"
Functional Safety "ComfySIL™"
Purchase/Support
Distribution Inventory
Starts with
▼
Starts with
Contains
Exact
Sales & Support
Sales
Distributors
ROHM Group Quality Certifications
Other Facilitiest
ROHM Group
Production Facilities
Development Base QA Center
Logistics Bases
Company/IR
Corporate
Investor Relations
R&D
Culture/Society
Sustainability
TOP
ROHM Group's Sustainability
Sustainability Commitment
Sustainability Management
Sustainability Priority Issues
Participation in Initiatives, External Evaluation
CSV
Environmental Management
Human Capital Management
Supply Chain Management
Business Foundation
TOP
Corporate Governance
Risk Management
Compliance
Human Rights
Information Security
Intellectual Property
Social Contribution
myROHM Login
Products
Technical Support
Solutions
Purchase/Support
Company/IR
Sustainability
BACK
Product Search
Product Selection Tool
Support Pages
Design Support
Simulation/Calculation Tools
Evaluation Board
Purchase
Learning
Contact Us / FAQ
BACK
New Products Listing
Catalog
Video Gallery
Cross Reference Search
Package List
Recommended Products Search
Product Longevity Program
Topology Selection
Reference Design
Application Notes and Design Simulation Models
Distribution inventory
Authorized Distributors & Sales Reps
Tech Web:Learn the Essentials of Circuit Design
Adoption・Collaboration Examples
Articles in the Media
Contact Us
FAQ's
MOSFET Selection Tool for synchronous rectification DC-DC converter
MOSFET Selection of Load Switch
AC-DC Converter IC
DC-DC Power Supply Circuit Design Guide
Isolated flyback-type DC-DC Converter
SiC Power Devices
Design Models
ROHM Solution Simulator
ROHM PLECS Simulator
LTspice
®
Demo Circuits (Power Electronics)
PLECS
®
Demo Circuits (Power Electronics)
AC/DC Designer
Stepping motor for thermal calculations tool
Resistor calculation tool
T.C.R Calculation Tool
Sensor Evaluation Kit
Power Management Evaluation board library
BACK
Automotive
Industrial
Consumer Electronics
Function (Universal Functional Circuit)
BACK
xEV
Body ECU
ADAS
LED Lighting
Infotainment/Cluster
Electric Motorcycle
Energy
Motor
Infrastructure
Server/Data Center
FA
Security
Medical
Home Appliances
Communication
Current Sensing
Motors
Edge Computing AI
Functional Safety "ComfySIL™"
BACK
Main Inverter (Traction Inverter)
Bi-directional Onboard Charger (OBC)
Uni-directional Onboard Charger (OBC)
Automotive DC-DC Converter
Automotive Battery Management System (BMS)
Electric Compressor (E-Comp)
Body Control Module (BCM)
HV Heater/PTC Heater
ADAS Domain Controller
ADAS Electronic Control Unit (ADAS ECU)
ADAS Radar
ADAS LiDAR
ADAS Sonar
ADAS Camera System
ADAS Camera Monitoring System (CMS)
ADAS Driver Monitoring System (DMS)
Dashboard Camera (Drive Recorder)
LED Front Light (LED Headlamp)
LED Front Light (LED Headlamp) - Adaptive Driving Beam (ADB)
LED Rear Light (LED Rear Lamp) - Cold Cranking Compatibility
LED Rear Light (LED Rear Lamp) - Animated Lighting
LED Rear Light (LED Rear Lamp) - Dynamic Control
Small Lamp
Fog Lamp
Cluster/Center Information Display (CID)
Head-Up Display (HUD)
Main Inverter (Traction Inverter)
VCU(Vehicle Control Unit)
DC-DC Converter
Lamp
Cluster
Solar Power Inverter (PV Inverter)
EV Charging Station (Off-board Charger)
Industrial AC-DC Converter
Small UPS - 1kVA
Consumer UPS - 10kVA
Industrial UPS - 100kVA
Industrial Battery Management System (Battery Pack)
Electric Smart Meter
SSCB (Solid-State Circuit Breaker) for Single-Phase AC
Base Station Remote Radio Head (RRH)
Power Supply Unit (PSU)
Battery Backup Unit (BBU)
Server Motherboard for AI
Motor Drive: 3-Phase 100-240VAC Non-Isolated
Motor Drive: 3-Phase 400VAC Inverter
Motor Drive: 12-48VDC Industrial
Motor Drive: 3-Phase AC100-240V AC Servo
Industrial LiDAR
AGV
PLC (Programmable Logic Controller) - Power Supply Unit
PLC (Programmable Logic Controller) - Input/Output Unit
Code Reader
Optical Encoder
Safety Light Barrier
Gas Leak Detector (Industrial Use, Handy Type)
Surveillance Camera
Ventilator
Air Conditioner
Refrigerator
Washing Machine
Robot Vacuum Cleaner
IH Rice Cooker
Gas Leak Alarm - Home Use
Fire Alarm - Home Use
Hearables/Earbuds
Non-Isolated Current Sensing - Automotive
Non-Isolated Current Sensing - Industrial Equipment
Industrial Motors
Functional Safety "ComfySIL™"
Fully Autonomous AI Solution “Solist-AI™”
BACK
Sales & Support
Other Facilitiest
BACK
Sales
Distributors
ROHM Group Quality Certifications
ROHM Group
Production Facilities
Development Base QA Center
Logistics Bases
Distribution Inventory
Starts with
Contains
Exact
BACK
Corporate
Investor Relations
R&D
Culture/Society
BACK
TOP
ROHM Group's Sustainability
CSV
Environmental Management
Human Capital Management
Supply Chain Management
Business Foundation
Social Contribution
BACK
Sustainability Commitment
Sustainability Management
Sustainability Priority Issues
Participation in Initiatives, External Evaluation
TOP
Corporate Governance
Risk Management
Compliance
Human Rights
Information Security
Intellectual Property
ROHM Semiconductor - ROHM Co., Ltd.
ROHM FAQ
Home
FAQ Search
Regarding input offset voltage fluctuations, are there other factors to consider besides supply voltage and temperature characteristics?
View ALL FAQ
Contact Us
FAQ's
Regarding input offset voltage fluctuations, are there other factors to consider besides supply voltage and temperature characteristics?
One factor that can affect the input offset voltage is stress applied to the IC package due to warping or bending of the board.
Products:
Standard Comparators
,
High Speed Comparators
,
Low Power Comparators
Hidden