ROHM Product Detail

BU91796BMUF-M
Low Duty LCD Segment Driver for Automotive Application

BU91796BMUF-M is a 1/4 duty general-purpose LCD driver that can be used for automotive applications and can drive up to 80 LCD Segments. It can support operating temperature of up to +105℃ and qualified for AEC-Q100 Grade 2, as required for automotive applications. Wettable flank QFN package is suitable for small footprint applications and provides significant advantages in inspectability and solder joint reliability.

Product Detail

 
Part Number | BU91796BMUF-ME2
Status | Active
Package | VQFN32FBV050 (Wettable Flank)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Grade

Automotive

Segment Element

20

Duty

1/4

Bias

1/3

Elements of MUX 1:4

20

Interface [line serial]

2wire

Interface Voltage (Min.)[V]

2.5

Interface Voltage (Max.)[V]

6

LCD Driving Waveform

Line/Frame

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

5x5 (t=1)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 2)
  • Integrated RAM for Display Data (DDRAM) : 20 x 4 bit (Max 80 Segment)
  • LCD Drive Output : 4 Common Output, Max 20 Segment Output
  • Integrated Buffer AMP for LCD Driving
  • Integrated Oscillator Circuit
  • No External Components
  • Low Power Consumption Design
X

Most Viewed