ROHM Product Detail

BU91600FV-M
Low Duty LCD Segment Driver for Automotive application

BU91600FV-M is a 1/4, 1/3, 1/2duty or Static general-purpose LCD driver that can be used for automotive applications and can drive up to 116 LCD Segments. This product can support VA LCD displays, which has better optical performance with higher LCD voltage driving and higher frame frequency driving. It can support operating temperature of up to +105℃ and is qualified for AEC-Q100 Grade2, as required for automotive applications. It can control up to 16 general-purpose outputs / 6 PWM output ports for LED backlighting and LED button illumination realizing less flicker by various frequency setting function. It can also support a key scan function that detects a maximum of 20 key inputs to reduce PCB wiring and to minimize microcontroller size and cost. It can support LCD contrast adjustment by its EVR function and TTL compatible input interface is also available, these are well-suited for wide-voltage range of MCUs.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | BU91600FV-ME2
Status | Active
Package | SSOP-B40
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Grade

Automotive

Segment Element

116

Duty

1/4, 1/3, 1/2, Static

Bias

1/3, 1/2

Elements of MUX 1:1

29

Elements of MUX 1:2

58

Elements of MUX 1:3

87

Elements of MUX 1:4

116

Interface [line serial]

3wire+KEYOUT

Interface Voltage (Min.)[V]

2.7

Interface Voltage (Max.)[V]

6

Power Supply for LCD (Min.) [V]

2.7

Power Supply for LCD (Max.) [V]

6

Max GPO [port]

16

Max KEYSCAN [Key]

20

TTL input Support

Yes

LCD Driving Waveform

Line/Frame

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

13.6x7.8 (t=2.0)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • 1/4, 1/3, 1/2duty or Static setting selectable
    1/4duty: Max 116 segments,
    1/3duty: Max 87 segments
    1/2duty: Max 58 segments,
    Static: Max 29 segments
  • 1/3 or 1/2 bias setting selectable
  • Support wide range of operation voltage from 2.7V to 6.0V, which can support TN LCD and VA LCD display.
  • Integrated LCD voltage driving circuit
  • Integrated oscillation circuit for LCD frame frequency
  • Line or Frame inversion driving selectable
  • Integrated 16ch general purpose outputs (SEG selectable)
  • Integrated 6ch PWM outputs (SEG selectable)
  • Support 256 step PWM function to realize backlight/ button LED illumination
  • Support LCD frame frequency from 50Hz to 685Hz, total 128setting
  • Support PWM frequency from 146Hz to 2.34KHz, total 16setting
  • Support external PWM input
  • Support 3 wire serial interface + KEYOUT
  • Support TTL level input to connect 3.3V MCU directly
  • Support Max 20 key input detection (SEG selectable)
  • Integrated EVR function to adjust LCD contrast
  • Integrated voltage detected type power on reset circuit
  • No external components required
  • Low power consumption design
  • Support up to +105℃ operation, qualified AEC-Q100 Grade2
X

Most Viewed