We support not only passive driving type but also active driving type of OLED Drivers.
| Products | Gray Scale | Driver Output | I/F | PKG | Typical Uses |
|---|---|---|---|---|---|
| Source Driver Large-sized OLED Display | 8bit | to 960 | Point to point | COF | TV |
| Source Driver Small-Midium-sized OLED Display | 8bit | to 1920 | Point to point | COG | Note PC, Tablet PC, Industrial equipment, Automotive |
OLED Driver
Overview
In OLED display, various driving methods are used for each application, such as TV, note PC, industrial equipment, and automotive displays.
We design each product individually to meet user request specifications and application requirements.
because this product is often customized.
Product features
Feature 1Unique circuit for high-speed and high-precision output characteristics
In recent years, it has been necessary to support not only higher resolution but also higher refresh rates*1 in various applications.In addition, it is also important to keep the current consumption low for mobile applications.
ROHM achieves high-speed, high-precision output characteristics and low power consumption by optimally controlling the internal circuit operation according to the customer's drive method.
*1 Number of times the display is drawn in one second.
Feature 2High-speed data transfer in COG *2
Higher speed data transfer is required for high resolution and high refresh rate display. However, in COG, which is commonly used in mobile applications, high-speed data transfer becomes difficult due to voltage fluctuations from large power routing resistance.
ROHM provides high-speed data transfer at Gbps level by individually optimizing the internal circuit even with large power routing resistance.
*2 COG = Chip On Glass Bonding an IC chip on a glass substrate




