TFZV2.4B
500mW 2.4V, SOD-323HE, Zener Diode
						
						
						
						
						TFZV2.4B
						
						500mW 2.4V, SOD-323HE, Zener Diode
						 
						
						
					
				
			
		
			
				
				TFZV2.4B is Zener Diode for voltage regulation. Package is small power mold type and automatic mounting is possible by chip-mounter
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-323HE
Package(JEITA)
SC-108B
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
500
Zener Voltage VZ (Min.)[V]
2.43
Zener Voltage VZ (Max.)[V]
2.63
IZ @ VZ [mA]
20
Tj[℃]
150
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.5x1.4 (t=0.8)
Features:
- Small power mold type (TUMD2M)
 - High reliability
 - Automatic mounting is possible by chip-mounter