ROHM Product Detail

Not Recommended for New Designs EMZ6.8E
Zener arrays for terminal protection devices

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | EMZ6.8ET2R
Package | EMD5
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Configuration

A-Common Quad Chip

Package Code

SOT-553

Package(JEITA)

SC-107BB

Mounting Style

Surface mount

Number of terminal

5

Power Dissipation (PD)[mW]

150

Zener Voltage VZ (Typ.)[V]

6.8

Zener Voltage VZ (Min.)[V]

6.47

Zener Voltage VZ (Max.)[V]

7.14

IZ @ VZ [mA]

5

Remarks

IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.55)

Features:

・Ultra-small mold type.
・High reliability.
X

Most Viewed