EDZV2.0B
150mW 2V, SOD-523, Zener Diode
EDZV2.0B
150mW 2V, SOD-523, Zener Diode
ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Configuration
Single
Package Code
SOD-523
Package(JEITA)
SC-79
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
150
Zener Voltage VZ (Min.)[V]
2.02
Zener Voltage VZ (Max.)[V]
2.2
IZ @ VZ [mA]
5
Tj[℃]
150
Package Size [mm]
1.6x0.8 (t=0.7)
Features:
・Ultra-small 2-pin mini mold high-density surface mount type.(EMD2)・High reliability.
・Mounting possible by automated chip mount.