ROHM Product Detail

Not Recommended for New Designs EMZ6.8EFH
Zener arrays for terminal protection devices (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | EMZ6.8EFHT2R
Package | EMD5
Packing Type | Taping
Unit Quantity | 8000
Minimum Package Quantity | 8000
RoHS | Yes

Specifications:

Configuration

A-Common Quad Chip

Package Code

SOT-553

Package(JEITA)

SC-107BB

Mounting Style

Surface mount

Number of terminal

5

Power Dissipation (PD)[mW]

150

Zener Voltage VZ (Typ.)[V]

6.8

Zener Voltage VZ (Min.)[V]

6.47

Zener Voltage VZ (Max.)[V]

7.14

IZ @ VZ [mA]

5

Remarks

IEC61000-4-2 150pF, 330O, Contact:8kV, Air:15kV

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

1.6x1.6 (t=0.55)

Common Standard

AEC-Q101 (Automotive Grade)

Features:

・Ultra-small mold type.
・High reliability.
X

Most Viewed