UMR12N
Low-leakage, 80V, 100mA, 2 Pair Series Connection Switching Diode
UMR12N
UMR12N
Low-leakage, 80V, 100mA, 2 Pair Series Connection Switching Diode
ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.
New alternative products may be available.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | UMR12NTN
Status |
Active
Package |
UMD6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Series Connection 2 pair
Package Code
SOT-363
Package(JEITA)
SC-88
Mounting Style
Surface mount
Number of terminal
6
VRM[V]
80
Reverse Voltage VR[V]
80
Average Rectified Forward Current IO[A]
0.1
IFM[A]
0.2
Isurge[mA]
4000
Forward Voltage VF[V]
1.2
IF @ Forward Voltage [mA]
100
Reverse Current IR[µA]
0.1
VR @ Reverse Current [V]
80
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
・Small mold package.・High reliability.