UMP1N
High-speed switching, 80V, 25mA, 5pin Switching Diode
UMP1N
UMP1N
High-speed switching, 80V, 25mA, 5pin Switching Diode
ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.
New alternative products may be available.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | UMP1NTR
Status |
Active
Package |
UMD5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
A-Common Quad Chip
Package Code
SOT-353
Package(JEITA)
SC-88A
Mounting Style
Surface mount
Number of terminal
5
VRM[V]
80
Reverse Voltage VR[V]
80
Average Rectified Forward Current IO[A]
0.025
IFM[A]
0.08
Isurge[mA]
250
Forward Voltage VF[V]
0.9
IF @ Forward Voltage [mA]
5
Reverse Current IR[µA]
0.1
VR @ Reverse Current [V]
70
trr[ns]
4
IF @ trr [mA]
5
VR @ trr [V]
6
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
・Small mold package.・High reliability.