ROHM Product Detail

UMN1NFH
High-speed switching, 80V, 25mA, 5pin Switching Diode for Automotive

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

New alternative products may be available.

Product Detail

 
Part Number | UMN1NFHTR
Status | Active
Package | UMD5
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

C-Common Quad Chip

Package Code

SOT-353

Package(JEITA)

SC-88A

Mounting Style

Surface mount

Number of terminal

5

VRM[V]

80

Reverse Voltage VR[V]

80

Average Rectified Forward Current IO[A]

0.025

IFM[A]

0.08

IFSM[A]

0.25

Isurge[mA]

250

Forward Voltage VF[V]

0.9

IF @ Forward Voltage [mA]

5

Reverse Current IR[µA]

0.1

VR @ Reverse Current [V]

70

trr[ns]

4

IF @ trr [mA]

5

VR @ trr [V]

6

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.1x2.0 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

・Small mold package.
・High reliability.

Similar Products

 

Different Grade

UMN1N   Grade| Standard Status|  Active

X

Most Viewed