ROHM Product Detail
Not Recommended for New Designs
DAN222FH
Switching Diode (AEC-Q101 Qualified)
Not Recommended for New Designs
DAN222FH
Switching Diode (AEC-Q101 Qualified)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For DAN222FH
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | DAN222FHTL | DAN202FMFHT106 |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | EMD3 | UMD3 |
| Unit Quantity | 3000 | 3000 |
| Minimum Packing Quantity | 3000 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | SOT-416 | SOT-323 |
| Package Size [mm] | 1.6x1.6 (t=0.8) | 2.1x2.0 (t=1.0) |
| JEITA Package | SC-75A | SC-70 |
| Configuration | C-Common | C-Common |
| Number of terminal | 3 | 3 |
| VRM[V] | 80 | 80 |
| Reverse Voltage VR[V] | 80 | 80 |
| Average Rectified Forward Current IO[A] | 0.1 | 0.1 |
| IFM[A] | 0.3 | 0.3 |
| IFSM [A] | - | 4.0 |
| Isurge[mA] | 4000 | 4000 |
| Forward Voltage VF[V] | 1.2 | 1.2 |
| IF @ Forward Voltage [mA] | 100.0 | 100.0 |
| Reverse Current IR[µA] | 0.1 | 0.1 |
| VR @ Reverse Current [V] | 70 | 70 |
| trr[ns] | 4 | 4 |
| IF @ trr [mA] | 5.0 | 5.0 |
| VR @ trr [V] | 6.0 | 6.0 |
| Tj[?] | 150 | 150 |
| Storage Temperature (Min.)[°C] | -55 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Surface mount | Surface mount |
| Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |
Show / Hide Parameters
X