ROHM Product Detail

BAV99HYFH
High speed switching, 80V, 215mA, SOT-23, Series Connection, Automotive Switching Diode

BAV99HYFH is high reliability and low IR diodes for high speed switching. This product complies AEC-Q101 qualified.

Product Detail

 
Part Number | BAV99HYFHT116
Status | Active
Package | SSD3
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Configuration

Series Connection

Package Code

SOT-23

Mounting Style

Surface mount

Number of terminal

3

VRM[V]

100

Reverse Voltage VR[V]

80

Average Rectified Forward Current IO[A]

0.215

IFM[A]

0.5

IFSM[A]

4

Forward Voltage VF[V]

1.25

IF @ Forward Voltage [mA]

150

Reverse Current IR[µA]

0.1

VR @ Reverse Current [V]

80

trr[ns]

4

IF @ trr [mA]

10

Tj[℃]

150

Storage Temperature (Min.)[°C]

-65

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.4x2.9 (t=1.15)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small mold type

Similar Products

 

Different Grade

BAV99HY   Grade| Standard StatusActive

X

Most Viewed