ROHM Product Detail
Not Recommended for New Designs
RB075BM40S
40V, 5A, TO-252 (DPAK), Schottky Barrier Diode
Not Recommended for New Designs
RB075BM40S
40V, 5A, TO-252 (DPAK), Schottky Barrier Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RB075BM40S
| Part Number |
|
|
|
|---|---|---|---|
| Ordering Part Number | RB075BM40STL | RB075BGE40STL | RB075BM40SFNSTL |
| Similar Level | - | Same Pinout, Package | Same Pinout, Package |
| Data Sheet | |||
| Supply Status | Not Recommended for New Designs | Recommended | Recommended |
| Package | TO-252M | TO-252GE | TO-252M |
| Unit Quantity | 2500 | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 | 2500 |
| Packing Type | Taping | Taping | Taping |
| RoHS | Yes | Yes | Yes |
| Package Code | TO-252AA (D-PAK) | TO-252AA (D-PAK) | TO-252AA (D-PAK) |
| Package Size [mm] | 10.0x6.6 (t=2.3) | 10.0x6.6 (t=2.4) | 10.0x6.6 (t=2.3) |
| JEITA Package | SC-63 | SC-63 | SC-63 |
| Configuration | Single | Single | Single |
| Number of terminal | 3 | 3 | 3 |
| VRM [V] | 40 | 40 | 40 |
| Reverse Voltage VR [V] | 40 | 40 | 40 |
| Average Rectified Forward Current IO [A] | 5.0 | 5.0 | 5.0 |
| IFSM [A] | 50.0 | 50.0 | 50.0 |
| Forward Voltage VF (Max.)[V] | 0.75 | 0.75 | 0.75 |
| IF @ Forward Voltage [A] | 5.0 | 5.0 | 5.0 |
| Reverse Current IR (Max.)[mA] | 0.005 | 0.005 | 0.005 |
| VR @ Reverse Current[V] | 40 | 40 | 40 |
| Tj[?] | 150 | 150 | 175 |
| Storage Temperature (Min.)[°C] | -40 | -40 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 | 175 |
| Mounting Style | Surface mount | Surface mount | Surface mount |
Show / Hide Parameters
X