ROHM Product Detail
Not Recommended for New Designs
RB095T-90
Schottky Barrier Diode
Not Recommended for New Designs
RB095T-90
Schottky Barrier Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RB095T-90
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RB095T-90 | RB095T-90NZC9 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | TO-220FN (3PIN) | TO-220FN (3PIN) |
Unit Quantity | 500 | 1000 |
Minimum Packing Quantity | - | 1000 |
Packing Type | Bulk | Tube |
RoHS | Yes | Yes |
Package Code | TO-220AB | TO-220AB |
Package Size [mm] | 15.0x10.0 (t=4.8) | 15.0x10.0 (t=4.8) |
Configuration | - | C-Common |
Number of terminal | 3 | 3 |
VRM [V] | 90 | 90 |
Reverse Voltage VR [V] | 90 | 90 |
Average Rectified Forward Current IO [A] | 6.0 | 6.0 |
IFSM [A] | 100.0 | - |
Forward Voltage VF (Max.)[V] | 0.75 | 0.75 |
IF @ Forward Voltage [A] | 3.0 | 3.0 |
Reverse Current IR (Max.)[mA] | 0.15 | 0.15 |
VR @ Reverse Current[V] | 90 | 90 |
Tj[?] | 150 | 150 |
Storage Temperature (Min.)[°C] | -40 | -40 |
Storage Temperature (Max.)[°C] | 150 | 150 |
Mounting Style | Leaded type | Leaded type |

Show / Hide Parameters
X