ROHM Product Detail
Not Recommended for New Designs
RB080L-30
Schottky Barrier Diode
Not Recommended for New Designs
RB080L-30
Schottky Barrier Diode
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RB080L-30
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | RB080L-30TE25 | RBR5LAM30BTR |
| Similar Level | - | Similar Specification |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | PMDS | PMDTM |
| Unit Quantity | 1500 | 3000 |
| Minimum Packing Quantity | 1500 | 3000 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Package Code | DO-214AC (SMA) | SOD-128 |
| Package Size [mm] | 5.0x2.6 (t=2.2) | 4.7x2.5 (t=1.05) |
| Configuration | - | Single |
| Number of terminal | 2 | 2 |
| VRM [V] | 30 | 30 |
| Reverse Voltage VR [V] | 30 | 30 |
| Average Rectified Forward Current IO [A] | 5.0 | 5.0 |
| IFSM [A] | 70.0 | 100.0 |
| Forward Voltage VF (Max.)[V] | 0.51 | 0.49 |
| IF @ Forward Voltage [A] | 5.0 | 5.0 |
| Reverse Current IR (Max.)[mA] | 0.15 | 0.15 |
| VR @ Reverse Current[V] | 30 | 30 |
| Tj[?] | 150 | 150 |
| Storage Temperature (Min.)[°C] | -40 | -55 |
| Storage Temperature (Max.)[°C] | 150 | 150 |
| Mounting Style | Surface mount | Surface mount |
Show / Hide Parameters
X