ROHM Product Detail

RB068L-60
Schottky Barrier Diode

ROHM's schottky barrier diodes are low VF, low IR and high ESD resistant, suitable for PC,mobile phone and various portable electronics.

New alternative products may be available.
Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RB068L-60TE25
Status | Active
Package | PMDS
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

Package Code

DO-214AC (SMA)

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

60

Reverse Voltage VR[V]

60

Average Rectified Forward Current IO[A]

2

IFSM[A]

90

Forward Voltage VF(Max.)[V]

0.68

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

0.002

VR @ Reverse Current[V]

60

Package Size [mm]

5.0x2.6 (t=2.2)

Find Similar

Features:

・ Small power mold type.(PMDS)
・ High reliability
・ AEC-Q101 qualified
X

Most Viewed