ROHM Product Detail

RBR2VWM30ATF
Low VF, 30V, 2A, Schottky Barrier Diode for Automotive

RBR2VWM30ATF is low VF high reliability schottky barrier diode, suitable for general rectification.

Product Detail

 
Part Number | RBR2VWM30ATFTR
Status | Recommended
Package | PMDE
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Code

PMDE

Mounting Style

Surface mount

Number of terminal

2

VRM[V]

30

Reverse Voltage VR[V]

30

Average Rectified Forward Current IO[A]

2

IFSM[A]

30

Forward Voltage VF(Max.)[V]

0.53

IF @ Forward Voltage [A]

2

Reverse Current IR(Max.)[mA]

0.05

VR @ Reverse Current[V]

30

Tj[℃]

150

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2.5x1.3 (t=1.0)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High reliability
  • Small power mold type
  • Low VF

Similar Products

 

Different Grade

RBR2VWM30A   Grade| Standard Status|  Recommended

Videos & Catalogs

 
Loading...
X

Most Viewed